text.skipToContent text.skipToNavigation

B2GG214

by Burndy 

Catalog ID: B2GG214

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810091357

Dimensions

Dimension - L Length Overall mm 108 mm
Dimension - Length Overall inch 4.26 in

Electrical Ratings

Amperage Rating 700 A
Rating - Outdoor Amperage 700

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings