text.skipToContent text.skipToNavigation

B31G20G7

by Burndy 

Catalog ID: B31G20G7

Flexible Copper Braid, Undrilled Ferrules, 20.00 in Long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
UPC 781810200803
UPC 12 Digit 7818102008033

Dimensions

Dimension - L Length Overall mm 508 mm
Dimension - Length Overall inch 20.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads