text.skipToContent text.skipToNavigation

B32G17D72G51SV

by Burndy 

Catalog ID: B32G17D72G51SV

Silver Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810201015
UPC 12 Digit 7818102010155

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads