text.skipToContent text.skipToNavigation

B33E12G5

by Burndy 

Catalog ID: B33E12G5

Flexible Copper Braid, 12.00 in Long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 9
Plated Y
UPC 781810099681
UPC 12 Digit 7818100996811

Dimensions

Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads