B33G15G24W Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B33G15G24W
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810102909
UPC 12 Digit
7818101029099
Dimensions
Length
15 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B33G15G24W_Specsheet
B33G15G24W Specification Sheet
Catalogs
Full Line BURNDY Catalog