text.skipToContent text.skipToNavigation

B33G24G43TN

by Burndy 

Catalog ID: B33G24G43TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810568637
UPC 12 Digit 7818105686377

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings