text.skipToContent text.skipToNavigation

B3D4D50G11

by Burndy 

Catalog ID: B3D4D50G11

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated N
UPC 781810206416
UPC 12 Digit 7818102064166

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 114 mm
Dimension - Length Overall inch 4.50 in
Dimension - Pad Width inch 1.25 in
Thickness 0.25 in

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads