text.skipToContent text.skipToNavigation

B3E11D50G59TN

by Burndy 

Catalog ID: B3E11D50G59TN

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
Plating Type Tin plated
UPC 781810199978
UPC 12 Digit 7818101999788

Dimensions

Dimension - Hole Size inch 0.38 in
Dimension - L Length Overall mm 292 mm
Dimension - Length Overall inch 11.50 in
Dimension - Pad Width inch 2 in
Thickness 0.27 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads