text.skipToContent text.skipToNavigation

B3E18NTN

by Burndy 

Catalog ID: B3E18NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
Plating Type Electro tin plated
UPC 781810086896
UPC 12 Digit 7818100868966

Dimensions

Dimension - D inch 3 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.64 in
Dimension - Z inch 3.25 in
Thickness 0.31 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads