text.skipToContent text.skipToNavigation

B3E19D75G57

by Burndy 

Catalog ID: B3E19D75G57

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
UPC 781810206157
UPC 12 Digit 7818102061577

Dimensions

Dimension - L Length Overall mm 502 mm
Dimension - Length Overall inch 19.75 in
Dimension - Pad Width inch 2 in
Thickness 0.27 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads