text.skipToContent text.skipToNavigation

B3E19G3

by Burndy 

Catalog ID: B3E19G3

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated N
UPC 781810283677
UPC 12 Digit 7818102836777

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 483 mm
Dimension - Length Overall inch 19.00 in
Dimension - Pad Width inch 2 in
Dimension - Z inch 3.25 in
Thickness 0.27 in

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 1

Resources/Downloads