B3EE8D27CG1 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B3EE8D27CG1
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810442395
UPC 12 Digit
7818104423955
Dimensions
Length
8.27 in
Certifications And Compliance
Standards - RoHS Compliance Status
NC
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B3EE8D27CG1 Specification Sheet
BURNDY_B3EE8D27CG1_Specsheet
Catalogs
Full Line BURNDY Catalog