text.skipToContent text.skipToNavigation

B3F15G43

by Burndy 

Catalog ID: B3F15G43

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
UPC 781810205129
UPC 12 Digit 7818102051299

Dimensions

Dimension - L Length Overall mm 381 mm
Dimension - Length Overall inch 15.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads