Burndy_SKU_Braid
Burndy_SKU_Braid

B3F17N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F17N

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
N
UPC
781810235102

Dimensions

Dimension - L Length Overall mm
432 mm
Dimension - Length Overall inch
17.00 in
Length
17 in

Electrical Ratings

Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings