text.skipToContent text.skipToNavigation

B3F18TN

by Burndy 

Catalog ID: B3F18TN

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
Plating Type Tin plated
UPC 781810096758
UPC 12 Digit 7818100967588

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads