text.skipToContent text.skipToNavigation

B3G12SV

by Burndy 

Catalog ID: B3G12SV

Copper Braid 12.12"x1.69"x0.69"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
Plating Type Silver Plated
UPC 781810202654
UPC 12 Digit 7818102026544

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 308 mm
Dimension - Length Overall inch 12.12 in
Dimension - Pad Width inch 1.69 in
Thickness 0.69 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads