Burndy_SKU_Braid
Burndy_SKU_Braid

B3G13G47 Tinned Copper Braid 13"x1.69"x0.75"

Brand:

Burndy

Catalog ID:

B3G13G47

Tinned Copper Braid 13"x1.69"x0.75".

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
Plating Type
Tin Plated
UPC
781810205150
UPC 12 Digit
7818102051500

Dimensions

Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Dimension - Pad Width inch
1.69 in
Length
13 in
Thickness
0.75 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads