Burndy_SKU_Braid
Burndy_SKU_Braid

B3G20D50N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3G20D50N

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810204467

Dimensions

Dimension - L Length Overall mm
521 mm
Dimension - Length Overall inch
20.50 in
Length
20.5 in

Electrical Ratings

Rating - Indoor Amperage
960
Rating - Outdoor Amperage
1150

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads