text.skipToContent text.skipToNavigation

B42GG1SV

by Burndy 

Catalog ID: B42GG1SV

Silver Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 8
Plated Y
UPC 781810255155
UPC 12 Digit 7818102551555

Dimensions

Dimension - L Length Overall mm 965 mm
Dimension - Length Overall inch 38.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads