text.skipToContent text.skipToNavigation

B4D14D25G40

by Burndy 

Catalog ID: B4D14D25G40

Tinned Copper Braid 14.25"x1.19"x0.34"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
Plating Type Tin Plated
UPC 781810060995
UPC 12 Digit 7818100609955

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 362 mm
Dimension - Length Overall inch 14.25 in
Dimension - Pad Width inch 1.19 in
Thickness 0.34 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads