text.skipToContent text.skipToNavigation

B4D14G41TN

by Burndy 

Catalog ID: B4D14G41TN

Tinned Copper Braid 14"x1.19"x0.34"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
Plating Type Tin Plated
UPC 781810205945
UPC 12 Digit 7818102059455

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 356 mm
Dimension - Length Overall inch 14.00 in
Dimension - Pad Width inch 1.19 in
Thickness 0.32 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads