text.skipToContent text.skipToNavigation

B4D24

by Burndy 

Catalog ID: B4D24

Copper braid 24"x1.180"x0.340"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Physical Attribute - Number of Braids 4
Plated N
UPC 781810088845
UPC 12 Digit 7818100888455

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24
Dimension - Width inch 1.18

Electrical Ratings

Amperage Rating 600 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices