text.skipToContent text.skipToNavigation

B4E10G70TN

by Burndy 

Catalog ID: B4E10G70TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810088371
UPC 12 Digit 7818100883711

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads