Burndy_SKU_Braid
Burndy_SKU_Braid

B4E122N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4E122N

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
621945118447
UPC 12 Digit
6219451184477

Dimensions

Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in

Electrical Ratings

Rating - Outdoor Amperage
850

Certifications And Compliance

Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads