text.skipToContent text.skipToNavigation

B4E16N

by Burndy 

Catalog ID: B4E16N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810204832
UPC 12 Digit 7818102048322

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 406.4 mm
Dimension - Length Overall inch 16 in
Dimension - Pad Width inch 1.64 in
Thickness 0.38 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads