text.skipToContent text.skipToNavigation

B4E9D84CG1

by Burndy 

Catalog ID: B4E9D84CG1

Tin plated copper braid 9.84"X1.75"X0.38"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Physical Attribute - Number of Braids 4
UPC 621945174160
UPC 12 Digit 6219451741600

Dimensions

Dimension - L Length Overall mm 250
Dimension - Length Overall inch 9.84
Dimension - Width inch 0.63
Dimension - Width mm 15.9 mm

Electrical Ratings

Rating - Indoor Amperage 850 A
Rating - Outdoor Amperage 1020 A

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads