Burndy_SKU_Braid
Burndy_SKU_Braid

B4E9G61 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4E9G61

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810206515
UPC 12 Digit
7818102065155

Dimensions

Dimension - L Length Overall mm
228.6 mm
Dimension - Length Overall inch
9 in
Dimension - Pad Width inch
1.69 in
Length
9 in
Thickness
0.38 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads