text.skipToContent text.skipToNavigation

B4EE38TNCG1

by Burndy 

Catalog ID: B4EE38TNCG1

Tin plated copper braid 38"x2.75"x0.54"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810420997
UPC 12 Digit 7818104209977

Dimensions

Dimension - L Length Overall mm 965 mm
Dimension - Length Overall inch 38
Dimension - Width inch 2.75
Weight 11.7 lb

Electrical Ratings

Amperage Rating 1500 A
Rating - Outdoor Amperage 1500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 15

Resources/Downloads