text.skipToContent text.skipToNavigation

B4F10G56TN

by Burndy 

Catalog ID: B4F10G56TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810088340
UPC 12 Digit 7818100883400

Dimensions

Dimension - L Length Overall mm 254 mm
Dimension - Length Overall inch 10.00 in

Electrical Ratings

Amperage Rating 900 A
Rating - Outdoor Amperage 900

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads