text.skipToContent text.skipToNavigation

B4F12

by Burndy 

Catalog ID: B4F12

FLEXIBLE COPPER BRAID.

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810807132
UPC 12 Digit 7818108071322

Dimensions

Dimension - D inch 3.00 in
Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in
Dimension - N inch 0.75 in
Dimension - Pad Width inch 1.50 in

Electrical Ratings

Rating - Indoor Amperage 1000
Rating - Outdoor Amperage 1200

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings