text.skipToContent text.skipToNavigation

B4F18NTN

by Burndy 

Catalog ID: B4F18NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810561942
UPC 12 Digit 7818105619422

Dimensions

Dimension - L Length Overall mm 457
Dimension - Length Overall inch 18

Electrical Ratings

Rating - Indoor Amperage 1000 A
Rating - Outdoor Amperage 1200 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings