Burndy_SKU_Braid
Burndy_SKU_Braid

B4F24 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4F24

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
N
UPC
781810201336
UPC 12 Digit
7818102013366

Dimensions

Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
613 mm
Dimension - Length Overall inch
24.12 in
Dimension - Pad Width inch
1.44 in
Length
24 in
Thickness
0.88 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
6

Resources and downloads