text.skipToContent text.skipToNavigation

B4F90T12TNB

by Burndy 

Catalog ID: B4F90T12TNB

Belled, Tin Plated Ferrules

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
UPC 621945457355
UPC 12 Digit 6219454573555

Dimensions

Dimension - L Length Overall mm 2286
Dimension - Length Overall inch 90.00 in
Weight 22.474 lb

Electrical Ratings

Rating - Indoor Amperage 1000 A
Rating - Outdoor Amperage 1200 A

Certifications and Compliance

Certification - CSA Approved Yes
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings