text.skipToContent text.skipToNavigation

B4G14D25G66

by Burndy 

Catalog ID: B4G14D25G66

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810205860
UPC 12 Digit 7818102058600

Dimensions

Dimension - L Length Overall mm 362 mm
Dimension - Length Overall inch 14.25 in
Length 14.25 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads