text.skipToContent text.skipToNavigation

B4G16N

by Burndy 

Catalog ID: B4G16N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810078242
UPC 12 Digit 7818100782422

Dimensions

Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 16.00 in

Electrical Ratings

Rating - Indoor Amperage 1200
Rating - Outdoor Amperage 1440

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings