text.skipToContent text.skipToNavigation

B4G32D50

by Burndy 

Catalog ID: B4G32D50

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated N
UPC 781810087411
UPC 12 Digit 7818100874111

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 826 mm
Dimension - Length Overall inch 32.50 in
Dimension - Pad Width inch 1.69 in
Dimension - Z inch 3.25 in
Thickness 0.94 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads