text.skipToContent text.skipToNavigation

B4G35G69

by Burndy 

Catalog ID: B4G35G69

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 6
Plated Y
UPC 781810200520
UPC 12 Digit 7818102005200

Dimensions

Dimension - L Length Overall mm 546 mm
Dimension - Length Overall inch 21.50 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads