text.skipToContent text.skipToNavigation

B4G72N

by Burndy 

Catalog ID: B4G72N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
UPC 781810493922
UPC 12 Digit 7818104939222

Dimensions

Dimension - L Length Overall mm 1829
Dimension - Length Overall inch 72.00 in

Electrical Ratings

Rating - Indoor Amperage 1200 A
Rating - Outdoor Amperage 1440 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 8

Resources/Downloads

Sales Drawings