B5D19G4TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B5D19G4TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810199947
UPC 12 Digit
7818101999477
Dimensions
Length
19 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B5D19G4TN_Specsheet
B5D19G4TN Specification Sheet
Catalogs
Full Line BURNDY Catalog