text.skipToContent text.skipToNavigation

B5G16G8SV

By Burndy 

Catalog ID: B5G16G8SV

By Burndy
Catalog ID:  B5G16G8SV
Silver Plated Ferrules.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Braid
Material Copper
UPC 781810199541
UPC 12 Digit 7818101995411

Dimensions

Length 16 in

Certifications and Compliance