B5G16G8SV Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B5G16G8SV
Silver Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810199541
UPC 12 Digit
7818101995411
Dimensions
Length
16 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
25
Resources and downloads
Specifications
Download All
BURNDY_B5G16G8SV_Specsheet
B5G16G8SV Specification Sheet
Catalogs
Full Line BURNDY Catalog