text.skipToContent text.skipToNavigation

B5G18CG4

By Burndy 

Catalog ID: B5G18CG4

By Burndy
Catalog ID:  B5G18CG4
Tin plated copper braid18"x2"x0.75".
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Physical Attribute - Number of Braids 5
UPC 621945259379
UPC 12 Digit 6219452593799

Dimensions

Dimension - Length Overall inch 18
Dimension - Width inch 2
Length 18 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources and Downloads