text.skipToContent text.skipToNavigation

B5G18G7TN

By Burndy 

Catalog ID: B5G18G7TN

By Burndy
Catalog ID:  B5G18G7TN
Tin Plated Ferrules.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Braid
Material Copper
UPC 781810217658
UPC 12 Digit 7818102176588

Dimensions

Length 18 in

Certifications and Compliance