Burndy_SKU_Braid
Burndy_SKU_Braid

B6G13T1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B6G13T1

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
6
Plated
N
UPC
781810108956
UPC 12 Digit
7818101089566

Dimensions

Dimension - Hole Size inch
0.50 in
Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Dimension - N inch
0.72 in
Dimension - Pad Width inch
1.69 in
Dimension - Z (inch)
3.25 in
Length
13 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads