text.skipToContent text.skipToNavigation

BB006L7200

by Burndy 

Catalog ID: BB006L7200

Flexible Copper Braid

Product Details

General

Material - Ferrules N
UPC 621945466845

Dimensions

Dimension - L Length Overall mm 182880
Dimension - Length Overall inch 7200

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings