text.skipToContent text.skipToNavigation

BB02411D38G16TN

by Burndy 

Catalog ID: BB02411D38G16TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810199992
UPC 12 Digit 7818101999922

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads