text.skipToContent text.skipToNavigation

BB024G11

by Burndy 

Catalog ID: BB024G11

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Plated Y
UPC 781810204511
UPC 12 Digit 7818102045111

Dimensions

Dimension - L Length Overall mm 381 mm
Dimension - Length Overall inch 15.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads