HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BB024L10G59 Tinned copper braid 10"x0.50"x0.15"

Brand:

Burndy

Catalog ID:

BB024L10G59

Tinned copper braid 10"x0.50"x0.15".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB024L10G59

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

1

UPC

781810566138

UPC 12 Digit

7818105661388

Dimensions

Dimension - L Length Overall mm

254

Dimension - Length Overall inch

10

Dimension - Width inch

0.5

Dimension - Width mm

13 mm

Length

10 in

Electrical Ratings

Amperage Rating

93 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads