text.skipToContent text.skipToNavigation

BB024L12G4TN

by Burndy 

Catalog ID: BB024L12G4TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810205396
UPC 12 Digit 7818102053966

Dimensions

Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in
Length 12 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads