text.skipToContent text.skipToNavigation

BB024L24G18TN

by Burndy 

Catalog ID: BB024L24G18TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810561478
UPC 12 Digit 7818105614788

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads